1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Logis Black System Brush Roll Standard Type

Logis Black System Brush Roll Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,318.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Polypropylene is ideal for applications where it is frequently combined with water, such as washing, because it has a low water absorption rate.
[Applications]
· Washing root vegetables
· Belt Conveyor Clog Removal

 
Part Number
B10022P6
B12528P7
B3310P2S
B3310P3L
B4516P2
B4516P3
B5718P2L
B5718P2S
B6520P4L
B6520P4S
B7518P3
B7518P4
B8630P5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Hole Diameter
(mm)
Applicable Model

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 250φ 0.67575B10022K1

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 300φ0.787.5100B12528K1

฿ 2,318.32

BUR BRUSH 1 Piece(s) 9 Day(s) 50φ0.28.520B3310K1

฿ 2,511.87

BUR BRUSH 1 Piece(s) 6 Day(s) 80φ 0.323.520B3310K1

฿ 2,983.75

BUR BRUSH 1 Piece(s) 11 Day(s) 100φ0.227.525B4516K1

฿ 2,983.75

BUR BRUSH 1 Piece(s) 11 Day(s) 100φ 0.327.525B4516K1

฿ 2,520.53

BRUSH 1 Piece(s) 10 Day(s) 130φ0.236.535B5718K1

฿ 2,520.53

BRUSH 1 Piece(s) 10 Day(s) 100φ0.221.535B5718K1

฿ 3,328.77

BUR BRUSH 1 Piece(s) 11 Day(s) 150φ 0.442.540B6520K1

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 130φ 0.432.540B6520K1

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 130φ 0.327.535B7518K4

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 130φ 0.427.535B7518K4

฿ 3,597.34

BRUSH 1 Piece(s) 10 Day(s) 200φ0.55760B8630K1

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Material Heat-resistant temperature when polypropylene (PP) is used: 80°C. Bristle is stiff and can be used in a wide range of applications.