(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made of polycarbonate to prevent scratches to measured objects.
Part Number |
---|
TPG-800KD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 354.00 | NGS MEASURING TOOL | 1 Piece(s) | Same day |
Loading...
Measuring Range(mm) | 1~15 | Standard | 800 | Scale | 0.1mm |
---|---|---|---|---|---|
Mass(g) | 5 | Material | Polycarbonate | Instrument Error(mm) | ±0.2 |
Total length(mm) | 158 |
Please check the type/dimensions/specifications of the part TPG-800KD in the Plastic Taper Gauge, Free-stage Scale series.
How can we improve?
How can we improve?