1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trimetron 2S Series

CZS INDICATORS

Trimetron 2S Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,839.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Large, easy-to-read display.
·A signal indicator that incorporates electrical contacts in a microindicator.
·Can output a signal that distinguishes the measurement state in 3 stages/5 stages.

 
Part Number
2S-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,839.00

฿ 23,871.20

CZS INDICATORS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Scale interval minimal display(mm) 0.001
Scale type Balance Scale Instruction range(mm) ±0.05 Accuracy(μm) ±1
Measured force(N) 1.18 Contact Capacity 24 VDC 4 mA (Resistance Load) Spindle stroke(mm) 2.8

Please check the type/dimensions/specifications of the part 2S-100 in the Trimetron 2S Series series.