Marugo Roof Work #02 White 24.5 cm

Caution
Product Description
[Features]
· Since it has a slip-resistant sole with good flexibility, it is ideal for work on roofs.
· Has heat-resistant felt built in, with a design that is resistant to heat conductivity.
[Applications]
· For public works, construction, and agricultural work.
[Product Specifications]
· Size (cm): 24.5
· Width: EEE
· Color: white
· Flexible
· Non-slip
· Heat resistant
· Breathable
· Color: white
· JAN code: 4982841644253
· Trusco code: 786-2482
· Weight: 620 g
[Material/Finish]
· Upper: synthetic leather + mesh
· Sole: rubber