Marugo Roof Work #02 Black 28.0 cm

Caution
Product Description
[Features]
· Since it has a slip-resistant sole with good flexibility, it is ideal for work on roofs.
· Has heat-resistant felt built in, with a design that is resistant to heat conductivity.
[Applications]
· For public works, construction, and agricultural work.
[Product Specifications]
· Size (cm): 28.0
· Width: EEE
· Color: black
· Flexible
· Non-slip
· Heat resistant
· Breathable
· Color: black
· JAN code: 4982841645328
· Trusco code: 786-2440
· Weight: 720 g
[Material/Finish]
· Upper: synthetic leather + mesh
· Sole: rubber