Compact General Purpose Dust Collector

Brand :
AMANO

Caution

    Product Description

    【Feature】
    ・Dust collection method: pleated filter
    ・Power supply (V): Three phase 200
    ・Output (kW) (50/60Hz): 0.4
    ・Dust collection capacity (L): 6.5
    ・Frequency (Hz): 60
    ・Suction diameter (mm): φ63.5
    ・Power cord length (m): 2.7 (4 cores, no plug)
    ・Dust removal method: manual dust removal
    ・Static pressure (kPa): 2.65 (maximum static pressure)
    ・Air volume ((M3)/min) (50/60Hz): 6.0 / 6.0 (maximum air volume)
    ・Output (kW): 0.4