Marugo Spike Magic Tabi, Type 2 Black 26.5 cm

Brand :
MARUGO

Caution

    Product Description

    [Features]
    · Spiked tabi utility shoes for work in mountains and forests.
    · Uses a blend of cotton and polyester that is resistant to cuts and abrasions.
    · The slip resistance of the shoe has been improved with the use of steel spike pins.
    · A hook-and-loop fastener type that is easy to put on and take off.
    [Applications]
    · For agricultural and forestry work.
    [Product Specifications]
    · Size (cm): 26.5
    · Color: black
    · Spike pins
    · Color: black
    · JAN code: 4982841220297
    · Trusco code: 786-0595
    · Weight: 1160 g
    [Materials/Finish]
    · Upper: blended yarn
    · Sole: rubber

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat