Marugo Spike, 8 pcs, Type 2 Black 25.0 cm

Caution
Product Description
[Features]
· Spiked tabi utility shoes for work in mountains and forests.
· Uses a blend of cotton and polyester that is resistant to cuts and abrasions.
· The slip resistance of the shoe has been improved with the use of steel spike pins.
[Applications]
· For agricultural and forestry work.
[Product Specifications]
· Size (cm): 25.0
· Color: black
· Spike pins
· Color: black
· JAN code: 4982841335267
· Trusco code: 797-2644
· Weight: 880 g
[Materials/Finish]
· Upper: blended yarn
· Sole: rubber