- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Secure Fit, Protective Glasses, Clear Lens SF401AF/SF402AF/SF410AS
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Lens Color |
JAN Code |
Trusco Code |
|
฿ 234.00
|
SAFETY GLASSES
|
20 Piece(s)
|
|
6 Day(s)
|
clear |
4987580213258 |
765-2623 |
|
฿ 234.00
|
SAFETY GLASSES
|
40 Piece(s)
|
|
6 Day(s)
|
Gray |
4987580215290 |
786-8430 |
Basic Specifications
-
- Anti-fog
- Yes
-
- Scratch prevention
- Yes
-
- UV Cut
- Yes
-
- Coating
- anti-fog coating
-
- Material 1
- Lens: Polycarbonate
-
- Materials 2
- Frame: polycarbonate, thermoplastic elastomer
-
- Width (mm)
- 142
-
- temple color
- Black/Green
-
- Mass(g)
- 19
Product Description
[Features]
・ The soft nose pad and non-slip temples prevent slippage
・ The temple has a unique design that automatically follows the width of the face, providing a fit regardless of the width of the face
・ They cut ultraviolet rays (UVA / UVB) by 99.9%
・ They do not require adjustment and provide outstanding comfort and safety just by putting them on
・ Protective goggles that do not cause pain even when worn for a long time
・ Durable Scotchgard anti-fog coating on the lens surface for long-lasting coating
[Materials]
· Lens: Polycarbonate
·Frame: Polycarbonate, thermoplastic elastomer
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Lens Color |
JAN Code |
Trusco Code |
|
฿ 234.00
|
SAFETY GLASSES
|
20 Piece(s)
|
|
6 Day(s)
|
clear |
4987580213258 |
765-2623 |
|
฿ 234.00
|
SAFETY GLASSES
|
40 Piece(s)
|
|
6 Day(s)
|
Gray |
4987580215290 |
786-8430 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?