Marugo Sole Barrier Mock #03 Black/Orange S

Brand :
MARUGO

Caution

    Product Description

    [Features]
    · A shoe equipped with a bendable puncture-resistant insole made of fiber for use in disasters.
    · A small, foldable shoe that can be carried around compactly.
    [Applications]
    · For use in disasters.
    [Product Specifications]
    · Size (cm): 22.5 to 24.5
    · Width: EEE
    · Color: black/orange
    · Color: black/orange
    · JAN code: 4982841676520
    · Trusco code: 786-0528
    · Weight: 340 g
    [Materials/Finish]
    · Upper: nylon Oxford cloth + synthetic rubber sponge
    · Sole: rubber

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat