(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Marugo Sole Barrier Mock #03 Black/Orange L

Marugo Sole Barrier Mock #03 Black/Orange L

You can add up to 6 items to the comparison list.

Loading...

Specifications of SBM03-BK/O-L

  • Product type
    Work Shoes
  • Toe box
    none
  • Standard
    No standard
  • Shape
    Short shoes
  • Oil resistance
    none
  • Antistatic function
    none
  • Upper cover type
    No string
  • Color
    Black type
  • Color detail
    Black/orange
  • Trusco code
    786-0501
Part Number
SBM03-BK/O-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,211.43

SHOELACES 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product type
    Work Shoes
  • Toe box
    none
  • Standard
    No standard
  • Shape
    Short shoes
  • Oil resistance
    none
  • Antistatic function
    none
  • Upper cover type
    No string
  • Color
    Black type
  • Color detail
    Black/orange
  • Trusco code
    786-0501

Product Description

[Features]
· A shoe equipped with a bendable puncture-resistant insole made of fiber for use in disasters.
· A small, foldable shoe that can be carried around compactly.
[Applications]
· For use in disasters.
[Product Specifications]
· Size (cm): 27.5 to 29.0
· Width: EEE
· Color: black/orange
· Color: black/orange
· JAN code: 4982841676544
· Trusco code: 786-0501
· Weight: 460 g
[Materials/Finish]
· Upper: nylon Oxford cloth + synthetic rubber sponge
· Sole: rubber

Specifications of SBM03-BK/O-L

  • Product type
    Work Shoes
  • Toe box
    none
  • Standard
    No standard
  • Shape
    Short shoes
  • Oil resistance
    none
  • Antistatic function
    none
  • Upper cover type
    No string
  • Color
    Black type
  • Color detail
    Black/orange
  • Trusco code
    786-0501
Part Number
SBM03-BK/O-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,211.43

SHOELACES 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1