1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Tool, Setting Block for MC (Standard Type) 150 × 150

SUT CRAMP

Super Tool, Setting Block for MC (Standard Type) 150 × 150
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,506.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is a block that can be used in a wide range applications such as incorporate jigs, parallel stands, measurement, and scribing.
[Applications]
・ Incorporate jig
[Product Specifications]
・ Dimensions (mm): 150 × 150 × 250
・ Dimensions (mm): 150 × 150 × 250
· Grinding finish
・ JAN code: 4967521097444
・ Trusco Code: 837-9550
・ Weight: 26 g
[Material/Finish]
・FC300

Part Number
SB150S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,506.67

฿ 21,701.79

SUT CRAMP 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SB150S in the Super Tool, Setting Block for MC (Standard Type) 150 × 150 series.