Marugo Sole Barrier #01 White M

Caution
Product Description
[Features]
· A bendable puncture-resistant insole made of fiber.
· Since the insole is made of fiber, it can be cut to size.
· Has an antibacterial and odor-resistant function that controls the propagation of various bacteria.
[Applications]
· For public works and demolition.
[Product Specifications]
· Available size (cm): 22.0 to 30.0
· Color: white
· JAN code: 4982841998530
· Trusco code: 786-0498
· Weight: 140 g
[Materials/Finish]
· Polyester