1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Minimo Sandpaper Disc, #400, ⌀40

MNT DISC PAPERS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,881.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard-type sandpaper disc that has superior grindability and hard-to-clog property.
· Excels in versatility with a variety of grain sizes.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, resin, rubber, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 400
· Hole diameter (mm): 11
· Maximum operational rotation speed (rpm): 10,000
· JAN Code: 4580120553823
· Single item unit qty.: 1 pc.

Part Number
SA2177
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,881.32

MNT DISC PAPERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SA2177 in the Minimo Sandpaper Disc, #400, ⌀40 series.