タカギ オーロラZERO20m

Brand :
KABUTAKAGI

Caution

    Product Description

    【特長】
    ・ねじれに強いツイスターホースを採用しています。
    ・ワンクリックレバー仕様のノズルを装備しています。
    【用途】
    ・一般家庭での屋外散水用。
    【商品仕様】
    ・ホース全長(m):20
    ・適合ホース(mm)内径×外径:12~15×21
    ・使用圧力(MPa):0.7
    ・幅(mm):367
    ・奥行(mm):690
    ・高さ(mm):650
    ・巻取り長さ(m):20
    ・蛇口側ホース長さ:1.2m
    ・JANコード:4975373155717
    ・トラスココード:818-7567
    ・質量:4.84kg
    【材質/仕上】
    ・フレーム:ABC樹脂
    ・ドラム:ポリプロピレン(PP)
    ・ホース:塩化ビニール(PVC)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat