1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

223009872700

SUT WASHER

223009872700
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 377.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Washer for PP4 stud bolt.
[Applications]
・Parts for push puller set

Part Number
PSZ4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 377.99

SUT WASHER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4967521022576 Trusco Code 813-0814 Applicable screw M16
Weight (g) 25.000 Material 1 Special steel

Please check the type/dimensions/specifications of the part PSZ4 in the 223009872700 series.