Marugo Boots #202 White 26.0 cm

Brand :
MARUGO

Caution

    Product Description

    [Features]
    · Made of specially formulated PVC that delivers excellent oil resistance.
    · Antibacterial finish that suppresses the growth of bacteria.
    · Special stoppers inside the boots keep pant legs from riding up when tucked inside.
    · Features an oil-resistant sole with excellent non-slip properties.
    [Applications]
    · Food related work.
    [Product Specifications]
    ·Dimensions (cm): 26.0
    ·Foot breadth size: EEE
    ·Shoe length (cm): 32.5
    ·Color: white
    ·Oil-resistant sole
    ·Non-slip
    ·JAN code: 4982841423285
    ·Trusco code: 786-0102
    ·Weight: 1,460 g
    ·[Materials/Finish]
    ·Upper materials: PVC
    ·Sole materials: PVC

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Marugo Boots #202 White 26.0 cm | MARUGO | MISUMI Thailand