Marugo Boots #202 White 24.0 cm

Caution
Product Description
[Features]
· Made of specially formulated PVC that delivers excellent oil resistance.
· Antibacterial finish that suppresses the growth of bacteria.
· Special stoppers inside the boots keep pant legs from riding up when tucked inside.
· Features an oil-resistant sole with excellent non-slip properties.
[Applications]
· Food related work.
[Product Specifications]
·Dimensions (cm): 24.0
·Foot breadth size: EEE
·Shoe length (cm): 31.0
·Color: white
·Oil-resistant sole
·Non-slip
·JAN code: 4982841423247
·Trusco code: 786-0064
·Weight: 1,340 g
·[Materials/Finish]
·Upper materials: PVC
·Sole materials: PVC