Fuji Gear Tooth Gauge, Module Pitch 0.5 to 5 mm, Pressure Angle 20°

Brand :
FUJI TOOL
Caution
- Rust
- "Important Notice Regarding Displayed Price"
After confirming the part number, click the "check price" button on the right side of the page to display the latest price.
Product Description
[Features]
・This gauge measures the tooth profile of gears and racks.
[Applications]
・For measurement
[Product Specifications]
・1 × 20 × 50
・For module pitch (in mm), pressure angle 20°
・Fuji Gear Tooth Gauge, Module Pitch 0.5 to 5 mm, Pressure Angle 20°
・JAN Code: 4560119672223
・Trusco Code: 838-0789
・Weight: 110 g
【Material/finish】
・SPCC