(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
MNDM741-BK/R-280 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,157.15 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) |
[Features]
· Newly designed special resin toe cap reduces weight without compromising safety performance.
· Oil-resistant soles can be used with confidence as they are not prone to deteriorate when used on oily floors.* Anti-slip performance on oily floors cannot be guaranteed.
· Outstanding fit achieved with opposing strap design.
[Applications]
· Ordinary work.
[Product specifications]
· Size (cm): 28.0
· Foot width size: EEEE
· JSAA: Certified product (A type)
· Compressive load resistance: 10±0.1 kN
· Oil-resistant sole
· Color: Black/red
· JAN code: 4982841713065
· Trusco code: 819-3023
· Weight: 900 g
[Materials/Finish]
· Upper material: Synthetic leather + mesh
· Sole material: EVA + rubber
Part Number |
---|
MNDM741-BK/R-280 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,157.15 |
SAFETY SHOES | 1 Piece(s) | 10 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?