Marugo Magical Safety #651 Black 26.0 cm

Caution
Product Description
[Features]
· Excellent cushioning provided by thick EVA mid-sole reduces the load on your heels and knees.
· Oil-resistant soles can be used with confidence as they are not prone to deteriorate, even when used on oily floors.
· Soles made of non-marking material which resists dirt.
· Water-repellent effect improved by utilizing synthetic leather.
[Applications]
· Ordinary work.
[Product specifications]
· Size (cm): 26.0
· Foot width size: EEE
· Color: Black
· JSAA: Certified product (A type)
· Shock-absorbent heel
· Oil-resistant sole
· Reflective material
· JAN code: 4982841356286
· Trusco code: 785-7667
· Weight: 840 g
[Materials/Finish]
· Steel toe cap
· Upper material: Natural leather + synthetic leather
· Sole material: EVA + rubber