Marugo Magical Safety #650 Navy 26.0 cm

Brand :
MARUGO

Caution

    Product Description

    [Features]
    · Excellent cushioning provided by thick EVA mid-sole reduces the load on your heels and knees.
    · Oil-resistant soles can be used with confidence as they are not prone to deteriorate, even when used on oily floors.
    · Magic Tape which is easy to put on and take off.
    [Applications]
    · Ordinary work.
    [Product specifications]
    · Size (cm): 26.0
    · Foot width size: EEE
    · Color: Navy
    · JSAA: Certified product (A type)
    · Breathable
    · Shock-absorbent heel
    · Oil-resistant sole
    · JAN code: 4982841396282
    · Trusco code: 785-7551
    · Weight: 800 g
    [Materials/Finish]
    · Steel toe cap
    · Upper material: Synthetic leather + mesh
    · Sole material: EVA + rubber