Marugo Magical Safety #630 Black/black 28.0 cm

Caution
Product Description
[Features]
· Pro sneakers with antistatic performance.
· Excellent cushioning provided by thick EVA mid-sole reduces the load on your heels and knees.
· Oil-resistant soles can be used with confidence as they are not prone to deteriorate when used on oily floors.
[Applications]
· Ordinary work.
[Product specifications]
· Size (cm): 28.0
· Foot width size: EEE
· Color: Black/black
· JSAA: Certified product (A type)
· Antistatic
· Breathable
· Shock-absorbent heel
· Oil-resistant sole
· JAN code: 4982841398323
· Trusco code: 785-7446
· Weight: 880 g
[Materials/Finish]
· Steel toe cap
· Upper material: Natural leather + nylon mesh
· Sole material: EVA + rubber