Victor Electric Works Powerful Pliers Elastomer G

Brand :
HANAZONO TOOL

Caution

    Product Description

    [Features]
    · It is lighter than the conventional products, so portability and workability are improved.
    · Includes crimping function for simple crimping between 1.25 and 3.5 mm.
    · Pliers portion is included for easy rotating of pipe and nut.
    · Applies the lever principle and eccentricity for light cutting.
    [Applications]
    · Electrical work, metalworking, assembly of machine components, etc.
    [Product Specifications]
    · Cutting Capacity (mm) Iron Wire: φ4.0
    · Cutting Capacity (mm) Copper Wire: φ5.0
    · Hole for drop prevention rope: None
    · Overall length (mm): 230
    · JAN Code: 4953998000285
    · Trusco code: 814-4732
    · Weight: 340 g
    [Material/Finishing]
    · Carbon Structural Steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Victor Electric Works Powerful Pliers Elastomer G | HANAZONO TOOL | MISUMI Thailand