1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Base Type Depth Gauge Base 200 mm

NKM DEPTH GAUGE

Long Base Type Depth Gauge Base 200 mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,121.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Since the base is long, it is easy to measure the depth of large diameters.
[Applications]
·For measuring the depth of large openings.

Specifications of Kanon long base type depth gauge 150 mm base 200 mm

Product image

Product image

Dimensional drawing

(unit: mm)

Dimensional drawing

Dimensional drawing

ModelMeasured lengthMinimum reading valueInstrumental errorWeightABCDE
LSDM15 × 201500.02
[49 mm divided into 50 equal parts]
±0.03370 g2602001148
Part Number
LSDM20X20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
JAN Code Trusco Code Weight (g)

฿ 37,899.00

฿ 25,028.50

NKM DEPTH GAUGE 1 Piece(s) 8 Day(s) 0 to 2004582126962517808-6126380.000

Loading...

  1. 1

Basic Information

Instrumental Error(mm) ±0.03 Material 1 Stainless steel (SUS420J2)

Please check the type/dimensions/specifications of the part LSDM20X20 in the Long Base Type Depth Gauge Base 200 mm series.

Products with similar specification

Part Number
LSDM15X20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
JAN Code Trusco Code Weight (g)

฿ 28,121.00

1 Piece(s) 8 Day(s) 0 to 1504582126962487808-6124370.000