Marugo CreoPlus #830 White 27.0 cm

Caution
Product Description
[Features]
· Fits perfectly even when you step on the heel.
· Ideal for work in which you need to put on / take off your shoes often.
· Has a toe box built in to guard the toes.
[Applications]
· For general work.
[Product Specifications]
· Size (cm): 27.0
· Width: EEE
· Color: white
· Breathable
· Shock-absorbing heel
· Color: white
· JAN code: 4982841894306
· Trusco code: 785-6555
· Weight: 600 g
[Materials/Finish]
· Toe guard
· Upper: synthetic leather + mesh
· Sole: rubber