(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
H-DNW-5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 2,506.88 |
TRANCEIVERS MEGAPHONES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) |
【特長】
・水を吸わせるだけで、約5分で膨らみます。
・水を吸わせるだけで、約5分で膨らみます。
・使用後は乾燥させた後、一般ゴミとして廃棄できます。
・広い場所で便利です。
【用途】
・都市部での水害対策、少量の水の路誘導に。
【商品仕様】
・吸水前本体寸法(mm)縦×横×厚み:470×570
・吸水後寸法(mm)縦×横×厚み:450×550×70
・吸水後重量(kg):16
・吸水時間(分):5
・幅(mm):320
・奥行(mm):70
・高さ(mm):420
・吸水時間:約5分
・吸水後重量:約16kg
・JANコード:4967576166638
・トラスココード:818-4918
・単品単位数量:10枚
・質量:945g
【材質/仕上】
・ポリマー
・PP土のう袋
Part Number |
---|
H-DNW-5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 2,506.88 |
TRANCEIVERS MEGAPHONES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?