タカギ 洗濯機用蛇口ニップルセット

Brand :
KABUTAKAGI

Caution

    Product Description

    【特長】
    ・洗濯機用蛇口に散水ホースを接続できます。

    【商品仕様】
    ・高さ(mm):95
    ・適合ホース(mm)内径:12~15
    ・適合ホース(mm)外径:21
    ・適合コネクタ:タカギ製コネクタ全種類
    ・適合蛇口:洗濯機用水栓(日本電機工業会規格JEM1206準拠)
    ・最大使用可能水圧0.7MPa
    ・耐熱温度60℃
    ・JANコード:4975373154918
    ・トラスココード:792-9234
    ・質量:85g
    【材質/仕上】
    ・ポリアセタール
    ・ステンレス
    ・ABS樹脂
    【セット内容/付属品】
    ・洗濯機蛇口用ニップル
    ・ストップコネクター

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat