1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nagano Glycerin Filled Pressure Gauge, Pressure Range (MPa): -0.10 to 0.00 (Vacuum Gauge)

NGO PRESSURE GAUGE

Nagano Glycerin Filled Pressure Gauge, Pressure Range (MPa): -0.10 to 0.00 (Vacuum Gauge)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,071.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It has excellent corrosion resistance and environmental resistance due to the stainless steel wetted parts and case material.
・ This is a pressure gauge dedicated for vibration, which suppresses the vibration of the movable parts by immersing the internal mechanism in the filling liquid and prevents the internal link mechanism from being worn out, thus facilitating maintenance.
[Product Specifications]
・ Pressure range (MPa): -0.10 to 0.00 (Vacuum gauge)
・ Minimum graduation (MPa): 0.002
・ Case shape: A
・ Accuracy: ±1.5% FS
・ Connector size: G3/8B
・ Size (mm): 100
・ Trusco Code: 838-3550
・ Weight: 1000 g
[Material/Finish]
・ Bourdon tube: Stainless steel (SUS316)
・ Stud: Stainless steel (SUS316)

 
Part Number
GV42-133-0MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,071.06

NGO PRESSURE GAUGE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part GV42-133-0MP in the Nagano Glycerin Filled Pressure Gauge, Pressure Range (MPa): -0.10 to 0.00 (Vacuum Gauge) series.