1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Frequency 160 Parting Tool

BITE

High Frequency 160 Parting Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,562.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Integrated manufacturing from steel making to product production provides minimal variation in quality, guaranteeing reliable performance.
· Non-standard shapes/dimensions can be made upon request.

[Product Specifications]
· JIS (type): type 3
· Width (mm): 4
· Height (mm): 16
· Overall length (mm): 160
· Compatible model: lathe
· TRUSCO Code: 815-8705
[Material/Finish]
· High-speed steel (NK4)

Part Number
FTB4X16X160-NK4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,562.18

BITE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 815-8705

Please check the type/dimensions/specifications of the part FTB4X16X160-NK4 in the High Frequency 160 Parting Tool series.