(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FT23AM |
FT33AM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Material | Type | Mirror Shape | Width (mm) |
Height (mm) |
Image Size (Curved Surface R) | Thickness (mm) |
Mounting method | Mass (g) |
Trusco Code | Mass (g) |
Specifications | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,585.68 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | - | - | - | 230 | 330 | 400 | - | Magnet | - | - | 435 | Indoor only | Mirror: Special plastic | ||
฿ 27,864.00 ฿ 18,716.25 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | Acrylic | Mount Type | Square | 325 | 485 | equivalent to 600R | 3.9 | magnet | 1000 | 102-7102 | - | - | - |
[Features]
· It prevents collision on the L-shape roan.
· If turning it in the opposite way, it can be used for both left or right
Part Number |
---|
FT23AM |
FT33AM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Material | Type | Mirror Shape | Width (mm) |
Height (mm) |
Image Size (Curved Surface R) | Thickness (mm) |
Mounting method | Mass (g) |
Trusco Code | Mass (g) |
Specifications | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,585.68 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | - | - | - | 230 | 330 | 400 | - | Magnet | - | - | 435 | Indoor only | Mirror: Special plastic | ||
฿ 27,864.00 ฿ 18,716.25 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | Acrylic | Mount Type | Square | 325 | 485 | equivalent to 600R | 3.9 | magnet | 1000 | 102-7102 | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?