(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Komy FF Mirror for Aisle, for left and right/magnet type

Komy FF Mirror for Aisle, for left and right/magnet type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Cannot be used outdoors. Cannot be used indoors in direct sunlight.
  • From :
    ฿ 11,153.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FT22M SALE
FT46M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Trusco Code Mass
(g)

฿ 11,153.61

฿ 10,697.43

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 220 165 180 778-3329 200

฿ 18,993.24

฿ 18,334.17

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 460 330 400 778-3345 800

Basic Specifications

  • Mounting method
    Magnet
  • Specifications
    Indoor only
  • Material Details
    Mirror: Special plastic

Product Description

[Features]
· It prevents collision on the T-junction or stair landings.

Part Number
FT22M SALE
FT46M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Trusco Code Mass
(g)

฿ 11,153.61

฿ 10,697.43

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 220 165 180 778-3329 200

฿ 18,993.24

฿ 18,334.17

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 460 330 400 778-3345 800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1