Wall Planter Hooks, Spec. Finish: Dark Green, Weight: 24g

Brand :
NISSA CHAIN
Caution
Product Description
[Features]
· Designed to hang a wall planter without allowing it to tilt.
[Applications]
· Wall planter hooks / for gate fences
[Product Specifications]
· Width of 40 mm or less
· Width of 40 mm or less
· JAN code: 4968462305025
· Weight: 24 g
[Materials/Finish]
· Iron PVC film
· Dark green