Minimo Rubber Grindstone for Polishing, GC Medium #320, ⌀8

Caution
Product Description
[Features]
· Rubber grindstone suitable for polishing work.
· Due to the excellent self-sharpening effect, clogging does not occur even with its fine grain size.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 320 WA medium
· Outer diameter (mm): 8
· Width (mm): 20
· Shank diameter (mm): 3.0
· Maximum operational rotation speed (rpm): 30,000
· Grain size: GC medium #320
· Overall length (mm): 51.0
· Tip diameter: ⌀8
· Single item unit qty.: 1 bag