Tohnichi, CL Type Torque Wrench, CL2NX8D

Brand :
TOHNICHI MFG

Caution

    Product Description

    [Features]
    · A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench.
    · Torque adjustment is easy and reliable.
    · A small torque wrench with easily visible large scale.
    · A new locking mechanism to prevent human error such as torque setting errors has been developed.
    [Applications]
    · For assembly and mass production.
    [Product Specifications]
    · Torque Adjustment Range (N·m): 0.4 - 2
    · Overall length (mm): 173
    ·Minimum scale (N·m): 0.02
    · Torque Precision ±3%
    · Load Direction: Right (head can be reversely mounted for reverse thread torque management)
    · JAN code: 4571141278734
    · Trusco code: 821-9167
    · Mass: 0.24 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat