(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bishamon Lifter BX (Double scissor Models)

Bishamon Lifter BX (Double scissor Models)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 46,050.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BX10W
BX30W
BX50SW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Stepping Times
(times)
Wheel Diameter, D
(mm)
Mass
(kg)

฿ 46,050.00

MOBILE LIFTERS 1 Piece(s) 35 Day(s) 100 380 500 813 1350 1000 31 100 (Rubber) 93

฿ 60,410.00

MOBILE LIFTERS 1 Piece(s) 35 Day(s) 300 433 500 1010 1578 1145 64 150 (Urethane) 138

฿ 59,210.00

MOBILE LIFTERS 1 Piece(s) 35 Day(s) 500 419 460 650 1004 585 66 150 (Urethane) 102

Basic Specifications

Product Description

Bishamon MobiLift™ - Electric Hydraulic Scissor Lift Tables
[Features]
· Heavy-duty construction with captured scissor rollers for maximum stability
· High quality casters and wheels for exceptional rollability
· Foot actuated caster brake
· Heavy duty maintenance scissor lock pin
· Durable powder coated finish
[Applications]
· From stocking shelves in retail stores to lifting and moving materials in machine shops and manufacturing operations, MobiLifts improve productivity.

Part Number
BX10W
BX30W
BX50SW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Stepping Times
(times)
Wheel Diameter, D
(mm)
Mass
(kg)

฿ 46,050.00

MOBILE LIFTERS 1 Piece(s) 35 Day(s) 100 380 500 813 1350 1000 31 100 (Rubber) 93

฿ 60,410.00

MOBILE LIFTERS 1 Piece(s) 35 Day(s) 300 433 500 1010 1578 1145 64 150 (Urethane) 138

฿ 59,210.00

MOBILE LIFTERS 1 Piece(s) 35 Day(s) 500 419 460 650 1004 585 66 150 (Urethane) 102

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

A lifter that is easy to use for moving in factories, distribution centers, etc.

     
    BX10W, BX30W, BX50SW

    Product picture

    Uses a safer and more convenient lowering lever

    Lever-Style Lowering Control

    Product Specifications

    • Two-Stage Table
    • Lifting method: Foot-operated hydraulic type
    • Wheels: Free casters, fix
    • With overload prevention device
    • Country of origin: Taiwan
     
    Part numberMaximum
    Capacity

    (kg)
    Table
    dimension (mm)

    width x length
    Table
    height

    (mm)
    Number of Pumps To Max Height
    (times)
    Wheel diameter D
    (mm)
    Weight
    (kg)
    BX10W100500 x 813380 - 135031100 (rubber)93
    BX30W300500 x 1010433 - 157864150 (Urethane)138
    BX50SW500460 x 650419 - 100466150 (Urethane)102

    Warning

    Do not move with the table raised while luggage is loaded.

    Recommended product

    Please note that the specifications and dimensions of some model numbers may not be fully available, so please see the manufacturer's catalog for details.