1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

YUKO FLEX-HONE #SC320 SC320

BRUSH

YUKO FLEX-HONE #SC320 SC320
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,992.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It has a structure in which balls made of sintered artificial abrasive grains are attached to fiber resin legs protruding from the shaft.
·The legs are made of nylon resin with abundant elasticity, enabling polishing burrs inside the workpiece and the inner surface of uneven workpieces.
[Applications]
·SC (silicone carbide), Relatively hard workpiece material (cast iron, carbon steel, hardened steel, etc.)
·AO (alumina oxide), Relatively soft workpiece material (aluminum, stainless steel, copper, etc.), "Coarse grit size" #60, 120, 180, mainly for deburring, "Fine grit size" #240, 320, 600, mainly for polishing, "LA Levigated Alumina" #1,000 equivalent (for mirror finish) (#20, #40, #80, #400, #800 are available as custom order products)
[Product Specifications]
·Abrasive grain: Silicone carbide
·Compatible inner diameter (mm): 58.0 to 61.0
·Shaft Diameter (mm): 6.3
·Abrasive grain part length (mm): 76
·Overall Length (mm): 203
·Shaft diameter (mm): ⌀6.3
·Shaft diameter (mm): ⌀6.3
·Although the rotational speed differs depending on the workpiece, around 300 to 1,200 rpm is used
·Though the working time varies depending on the material of the workpiece and the purpose of use, it is 10 to 20 seconds as a guide line and, for reciprocating motion, about 2 seconds per reciprocation
·Please use water-soluble or oil-based grinding fluid
·Trusco Code: 774-5575
·Weight: 185 g
[Material/finish]
·Abrasive grain: Silicone carbide
·Shaft: Zinc plated wire
·Brush part: Nylon

Part Number
BC-60.0-SC320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,992.00

BRUSH 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BC-60.0-SC320 in the YUKO FLEX-HONE #SC320 SC320 series.