YUKO FLEX-HONE #SC600 SC600

Brand :
YUKOCORPORATION

Caution

    Product Description

    [Features]
    ·It has a structure in which balls made of sintered artificial abrasive grains are attached to fiber resin legs protruding from the shaft.
    ·The legs are made of nylon resin with abundant elasticity, enabling polishing burrs inside the workpiece and the inner surface of uneven workpieces.
    [Applications]
    ·Deburring and polishing of cast iron, carbon steel, hardened steel, etc.
    ·SC (silicone carbide), Relatively hard workpiece material (cast iron, carbon steel, hardened steel, etc.)
    ·AO (alumina oxide), Relatively soft workpiece material, Mainly for deburring "Fine grit size" #240, 320, 600, Mainly for polishing, "LA Levigated Alumina" #1000 equivalent (for mirror finish) (#20, #40, #80, #400, #800 are available as custom order products)
    ·Tools to use: Air drill, Electric drill (3-speed), Drill press.
    [Product Specifications]
    ·Abrasive grain: Silicone carbide
    ·Compatible inner diameter (mm): 17.0 to 19.0
    ·Shaft Diameter (mm): 4.8
    ·Abrasive grain part length (mm): 63
    ·Overall Length (mm): 203
    ·Maximum Operating Rotational Speed: 300 to 1,200 rpm
    ·The working time varies depending on the material of the workpiece and the purpose of use, but it is 10 to 20 seconds as a guide line and, for reciprocation motion, about 2 seconds per reciprocation
    ·Please use aqueous solution (solution type) or spindle oil as grinding fluid
    ·Trusco Code: 774-4722
    ·Weight: 45 g
    [Material/finish]
    ·Shaft: Zinc plated wire

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat