Marugo Safety Boots #870 Black 29.0 cm

Caution
Product Description
[Features]
· Made of specially formulated PVC that delivers excellent oil resistance.
· Steel reinforcement in the toe protects toes from pressure and impacts.
· Antibacterial finish that suppresses the growth of bacteria.
· Special stoppers inside the boots keep pant legs from riding up when tucked inside.
[Applications]
· Civil engineering, agriculture and forestry, and food related work.
[Product Specifications]
·Dimensions (cm): 29.0
·Foot breadth size: EEE
·Shoe length (cm): 40.0
·Color: black
·Oil-resistant sole
·JAN code: 4982841459345
·Trusco code: 785-4927
·Weight: 2,500 g
·[Materials/Finish]
·Steel-reinforced toe
·Upper materials: PVC
·Sole materials: PVC