Marugo Safety Boots #870 Black 24.0 cm

Caution
Product Description
[Features]
· Made of specially formulated PVC that delivers excellent oil resistance.
· Steel reinforcement in the toe protects toes from pressure and impacts.
· Antibacterial finish that suppresses the growth of bacteria.
· Special stoppers inside the boots keep pant legs from riding up when tucked inside.
[Applications]
· Civil engineering, agriculture and forestry, and food related work.
[Product Specifications]
· Dimensions (cm): 24.0
· Foot breadth size: EEE
· Shoe length (cm): 37.0
· Color: black
· Oil-resistant sole
· JAN code: 4982841459246
· Trusco code: 785-4889
· Weight: 1,760 g
[Materials/Finish]
· Steel-reinforced toe
· Upper materials: PVC
· Sole materials: PVC