1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

diamond cutter platinum wave (dry type)

diamond cutter platinum wave (dry type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,792.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-quality type boasting excellent cutting sharpness and a clean finished cut surface.
[Applications]
· Concrete, mortar, granite, marble, general tile, general roof tile, etc.
[Materials/Finish]
· Base metal: tool steel
· Insert: diamond abrasive grain etc.

Part Number
3S0US40PLAT00
3S0US50PLAT00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Maximum rotation speed
(rpm)

฿ 2,792.12

NCL CUTTER 1 Piece(s) 8 Day(s) 105 14,500

฿ 4,127.27

NCL CUTTER 1 Piece(s) 8 Day(s) 12512,200

Loading...

  1. 1

Basic Information

Blade thickness(mm) 2 Hole Diameter(mm) 20 Tip Height(mm) 7