(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kawanishi Rubber Max, Neo

Kawanishi Rubber Max, Neo

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 155.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2961-L
2961-LL
2961-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 155.61

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) L 23 7.8 829-0497 106

฿ 155.61

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) LL 24 8 829-0498 110

฿ 155.61

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) M 22 7.5 829-0496 98

Basic Specifications

  • The intended use
    For work
  • Total Length(cm)
    25
  • Color
    Brown
  • Thickness(mm)
    1.1

Product Description

[Features]
· Natural rubber gloves, easy to use in low temperatures, and low impact on the environment.
[Applications]
· Fishing, agriculture, general work

Part Number
2961-L
2961-LL
2961-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 155.61

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) L 23 7.8 829-0497 106

฿ 155.61

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) LL 24 8 829-0498 110

฿ 155.61

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) M 22 7.5 829-0496 98

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1