金象 アルミパイプ柄 全鋼 ジュニア草削り

Brand :
ASAKA

Caution

    Product Description

    【特長】
    ・アルミ柄なので、木柄やスチールパイプに比べ水や汚れに強く、軽量です。
    【用途】
    ・草取り・草削り・土寄せ。
    【商品仕様】
    ・全長(mm):1050
    ・先幅(mm):150
    ・高さ(mm):68
    ・JANコード:4960517151359
    ・トラスココード:780-7945
    ・質量:430g
    【材質/仕上】
    ・頭部:刃先S45C 全鋼 高周波焼入
    ・柄部:アルミパイプ

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat