金象 ステン 片手三角ホー 柄付

Brand :
ASAKA

Caution

    Product Description

    【特長】
    ・刃部はステンレス刃物鋼を使用し手入れが容易です。
    【用途】
    ・草削り作業。
    【商品仕様】
    ・全長(mm):380
    ・先幅(mm):※
    ・爪長さ(mm):※
    ・刃渡り(mm):140
    ・柄部長さ:300mm
    ・頭部板厚:1.6mm
    ・JANコード:4960517150635
    ・トラスココード:780-7881
    ・質量:300g
    【材質/仕上】
    ・刃先:ステンレス刃物鋼
    ・柄部:天然木

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat