(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Rubber Coated Gloves (7G, Press Rubber Glove NEW AKABEI)

Solid Rubber Coated Gloves (7G, Press Rubber Glove NEW AKABEI)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Stop wearing If your feel itchy, irritation or allergy.

Specifications of 122GR

  • Gauge
    7
  • Size
    Free
  • Glove Length(mm)
    245
  • Material
    Natural Rubber
  • Liner
    Red Nylon Yarn
  • Coating
    Natural Rubber (thickness 1.15 mm)
  • Mass(g)
    127
Part Number
122GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 88.00

WORK GLOVES 5 Piece(s) 1 Day(s)

Basic Specifications

  • Gauge
    7
  • Size
    Free
  • Glove Length(mm)
    245
  • Material
    Natural Rubber
  • Liner
    Red Nylon Yarn
  • Coating
    Natural Rubber (thickness 1.15 mm)
  • Mass(g)
    127

Product Description

●Seamless liner vulcanized with a solid natural rubber provides Excellent Durability on heavy-duty jobs
●Great mechanical resistance to abrasion, snag, tearing and puncture
●Sanitized to avoid the glove becoming moldy and developing nasty smell
●Use for Freight handling, transportation, Construction Pulley, Forestry, Lumber handling, Recycling Gardening, Agriculture, Fishing

Specifications of 122GR

  • Gauge
    7
  • Size
    Free
  • Glove Length(mm)
    245
  • Material
    Natural Rubber
  • Liner
    Red Nylon Yarn
  • Coating
    Natural Rubber (thickness 1.15 mm)
  • Mass(g)
    127
Part Number
122GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 88.00

WORK GLOVES 5 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications