- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Solid Rubber Coated Gloves (7G, Press Rubber Glove NEW AWOBEI)
(i)Caution
- Stop wearing If your feel itchy, irritation or allergy.
Specifications of 122GB
-
- Gauge
- 7
-
- Size
- Free
-
- Glove Length(mm)
- 245
-
- Material
- Natural Rubber
-
- Liner
- Blue Nylon
-
- Coating
- Natural Rubber (thickness 1.15 mm)
-
- Mass(g)
- 119
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 88.00
|
WORK GLOVES
|
5 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Gauge
- 7
-
- Size
- Free
-
- Glove Length(mm)
- 245
-
- Material
- Natural Rubber
-
- Liner
- Blue Nylon
-
- Coating
- Natural Rubber (thickness 1.15 mm)
-
- Mass(g)
- 119
Product Description
●Seamless liner vulcanized with a solid natural rubber provides Excellent Durability on heavy-duty jobs
●Great mechanical resistance to abrasion, snag, tearing and puncture
●Sanitized to avoid the glove becoming moldy and developing nasty smell
●Use for Freight handling, transportation, Construction Pulley, Forestry, Lumber handling, Recycling Gardening, Agriculture, Fishing
Specifications of 122GB
-
- Gauge
- 7
-
- Size
- Free
-
- Glove Length(mm)
- 245
-
- Material
- Natural Rubber
-
- Liner
- Blue Nylon
-
- Coating
- Natural Rubber (thickness 1.15 mm)
-
- Mass(g)
- 119
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 88.00
|
WORK GLOVES
|
5 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?