金象 竹の子掘り鍬

Brand :
ASAKA

Caution

    Product Description

    【特長】
    ・頭部は焼入れ済みで強度を高め、摩耗に強いです。
    ・焼戻しを施しているため、弾力性も向上しています。
    【用途】
    ・竹の子掘り。
    ・配管作業に。
    【商品仕様】
    ・全長(mm):1050
    ・先幅(mm):75
    ・高さ(mm):240
    ・JANコード:4960517078991
    ・トラスココード:780-7678
    ・質量:1.0kg
    【材質/仕上】
    ・頭部:スチール
    ・柄部:天然木

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat