金象 かき板 1200 柄付

Brand :
ASAKA

Caution

    Product Description

    【特長】
    ・頭部に熱処理を施し耐摩耗性に優れています。
    【用途】
    ・泥や砂、土や砂利等のならし、かき寄せ作業。
    【商品仕様】
    ・全長(mm):900
    ・先幅(mm):260
    ・高さ(mm):100
    ・JANコード:4960517076027
    ・トラスココード:780-7651
    ・質量:1.2kg
    【材質/仕上】
    ・頭部:スチール
    ・柄部:天然木

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    金象 かき板 1200 柄付 | ASAKA | MISUMI Thailand