(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
金象 H.S 草削り 70×1200

金象 H.S 草削り 70×1200

You can add up to 6 items to the comparison list.

Loading...

Specifications of 073954

Part Number
073954
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,270.16

GARDENING SUPPLIES 1 Piece(s) Quote

Product Description

【特長】
・頭部は焼入れ(強度が上がる、磨耗に強くなる)・焼戻し(弾力性が上がる)の熱処理を行っています。
【用途】
・畑、畦等の除草作業。
【商品仕様】
・全長(mm):1265
・先幅(mm):195
・全長1265mm
・頭部先幅195mm
・頭部高さ100mm 刃先部板厚2.3mm
・JANコード:4960517073958
・質量:0.9kg
【材質/仕上】
・頭部 スチール
・柄部 天然木

Specifications of 073954

Part Number
073954
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,270.16

GARDENING SUPPLIES 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1