金象 ステン 三角ホー240 1350P柄

Brand :
ASAKA

Caution

    Product Description

    【特長】
    ・頭部は耐候性に優れ、防錆力の高いステンレス材(ステンレス刃物鋼)に熱処理を施し、耐摩耗性に優れ、土の付着が少なく、手入れが容易です。
    【用途】
    ・うね斜面の除草。
    【商品仕様】
    ・全長(mm):1515
    ・爪長さ(mm):240
    ・刃渡り(mm):230
    ・JANコード:4960517402338
    ・トラスココード:780-7597
    ・質量:860g
    【材質/仕上】
    ・頭部:ステンレス
    ・柄部:アルミ合金

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    金象 ステン 三角ホー240 1350P柄 | ASAKA | MISUMI Thailand